![Hose Fittings FC5813-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215763%2FID433457167843-0101_preview.jpg&w=1920&q=75)
Danfoss
FC5936-0504S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC5936-0504S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID | .3125 in |
| Compatible hoses | 3130 37AL 3740 |
| Construction style | Crimp |
| Drop dimension | .36 |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1/2 IN |
| End type 1 | UNF |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hex Size 1 | .62 in |
| Hex Size 2 | .625 in |
| Hose cut-off factor | 1.36 in |
| Hose dash size | -5 |
| Inside diameter | .15 in |
| Item type | Fitting Assembly |
| Outside diameter | .6875 in |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Width | 4 in |
| Product Height | 1.41 in |
| Product Length/Depth | 2.97 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 2.879 in³ |
| Product Weight | .14 lb |
| Product Width | .6875 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/2-20 |
| Thread Size 2 | 1/2-20 |
| Trade Name | FC5936 Series |