
Aeroquip by Danfoss
FC655-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC655-12
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulics, crude fuel and lubricating oils, gasoline, water and phosphate ester base hydraulic fluids. |
| Bend radius - min | 9.45 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 12500 Psi |
| Certification(s) | SAE 100R2 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Elastomer |
| Dash size | -12 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .75 in |
| Lay line style | Ink Transfer |
| Outside diameter | 1.19 in |
| Package form | Bulk |
| Packaged Weight | .01 lb |
| Product Height | 1.19 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 16.993 in³ |
| Product Weight | .67 lb |
| Product Width | 1.19 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | FC655 Series |
| Tube material | AQP Inner tube |
| UPC | 678146071545 |
| Working pressure | 3125 Psi |
| Working temperature - max | 300 °F |
| Working temperature - min | -40 °F |