Aeroquip by Danfoss
FC659-08RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH493-8RL
FC659-08RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 3.54 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 16244 Psi | |
| Certification(s) | SAE 100R12 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -8 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .51 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .97 in | |
| Package form | Reel | |
| Product Height | .97 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 11.291 in³ | |
| Product Weight | .58 lb | |
| Product Width | .97 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | FC659 Series | |
| Tube material | Synthetic Rubber | |
| Working pressure | 4061 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |