Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | AIR BRAKE | Air brake |
| Bend radius min (inch) | 7.380 | |
| Bend radius min (mm) | 187.400 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 84 | |
| Burst pressure (psi) | 1220 | |
| Catalog Item | FC728-16 | |
| Compliances | MIL-PRF-2104 | MIL-PRF-2104 |
| Conditional temp range | WATER NOT TO EXCEED 180F | Water not to exceed 180F |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | NITRILE (NBR) | Nitrile (NBR) |
| Inside diameter (inch) | 0.88 | |
| Inside diameter (mm) | 22.20 | |
| Lay line style | EMBOSSED | Embossed |
| Outside diameter (inch) | 1.38 | |
| Outside diameter (mm) | 35.05 | |
| Package form | BULK | Bulk |
| Product height in | 0.880 | |
| Product height mm | 22.200 | |
| Product width in | 0.880 | |
| Product width mm | 22.200 | |
| Qualified hose fittings | TTC12 | TTC12 |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | FC728 SERIES | FC728 Series |
| Size | -16 | -16 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 21 | |
| Working pressure max (psi) | 305 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -56 | |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
