Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Bend radius min (inch) | 1.970 |
Bend radius min (mm) | 50.000 |
Burst pressure (bar) | 1792 |
Burst pressure (psi) | 26025 |
Color | Black |
Conditional temp range | Water not to exceed 180F |
Conductivity | Conductive |
Construction | 2 Wire Braid |
Cover material | Bruiser (UHMW) |
Impulse cycle (cycles) | 300000 |
Inside diameter (inch) | 0.25 |
Inside diameter (mm) | 6.40 |
Lay line style | Ink transfer |
Outside diameter (inch) | 0.55 |
Outside diameter (mm) | 14.10 |
Package form | Reel |
Qualified hose fittings | TTC12 |
Reinforcement material | Brass plated steel wire |
Series | FC735 Series |
Size | -4 |
Tube material | Nitrile (NBR) |
Vacuum rating (inHg) | 28 |
Vacuum rating (mmHg) | 714.00 |
Working pressure max (bar) | 448 |
Working pressure max (psi) | 6500 |
Working temperature max (C) | 126 |
Working temperature max (F) | 259.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146078766 |