
HOSE-AER, FC736, -10, RL, R12
FC736-10RL
Catalog item:
FC736-10RL
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral hose
FC736-10RL
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Ultra |
| Application | Industrial Systems |
| Bend radius min (inch) | 7.870 |
| Bend radius min (mm) | 200.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1380 |
| Burst pressure (psi) | 20000 |
| Catalog Item | FC736-10RL |
| Certifications | DNV |
| Color | Black |
| Compliances | ISO 18752 |
| Conductivity | Conductive |
| Construction | 4 Wire Spiral |
| Cover material | Bruiser (UHMW) |
| Impulse cycle (cycles) | 500000 |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.08 |
| Outside diameter (mm) | 27.40 |
| Package form | Reel |
| Product height in | 0.620 |
| Product height mm | 15.900 |
| Product width in | 0.620 |
| Product width mm | 15.900 |
| Qualified hose fittings | 4S/6S |
| Reinforcement material | Brass plated steel wire |
| Series | FC736 Series |
| Size | -10 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 345 |
| Working pressure max (psi) | 5000 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146068460 |