Spiral hose-product-category

Spiral hose

Danfoss standard, premium, and specialty 4- and 6-spiral wire-reinforced hoses meet or exceed industry standards for high-pressure hydraulic systems. Our portfolio includes models designed for extreme temperatures, abrasion, and suction, and we're sure to have the perfect product to meet your needs.

Features and benefits

  • Wide operating pressure and temperature ranges for both premium and standard hoses 
  • A variety of cover options to provide optimal levels of abrasion resistance  
  • Long-lasting durability and high-performance transfer capabilities
  • Standard models meet R12, R13, and R15 standards  
  • Premium models meet and exceed R12, R13, and R15 standards
  • Extra-flexible, high-temperature, and low-temperature solutions are available 

Applications

  • Construction   
  • Forestry and agricultural equipment
  • Hydrostatic drives   
  • Industrial and stationary equipment  
  • Mining 
  • Off-highway machines
  • Oil and gas