FC7639-2020S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC7639-2020S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Female | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Steel | |
| Hose cut-off factor | 2.64 in | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Length/Depth | 5.64 in | |
| Product Weight | 3.11 lb | |
| Thread sealant | No | |
| Thread Size 1 | 1-5/8-12 | |
| UPC | 678146060648 |