
Aeroquip by Danfoss
FC7989-0808S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC7989-0808S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | GH663 |
| Construction style | Reusable |
| End gender 1 | Female |
| End Size 1 | 1/2 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Dura-Kote |
| Hex Size 1 | .69 in |
| Hex Size 2 | 1 in |
| Hose cut-off factor | .91 in |
| Hose dash size | -8 |
| Inside diameter | .39 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .795 lb |
| Packaged Width | 9 in |
| Product Height | 1.15 in |
| Product Length/Depth | 2.38 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 2.737 in³ |
| Product Weight | .26 lb |
| Product Width | 1 in |
| Sub-brand | None |
| Thread sealant | Yes |
| Thread Size 1 | 1/2-14 |
| Trade Name | FC7989 Series |
| UPC | 678146060921 |