Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | AIR CONDITIONING | Air conditioning |
| Bend radius min (inch) | 4.000 | |
| Bend radius min (mm) | 101.600 | |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 140 | |
| Burst pressure (psi) | 2000 | |
| Catalog Item | FC830-12 | |
| Certifications | DOT | DOT |
| Color | BLACK | Black |
| Compliances | SAE J2064 | SAE J2064 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | EPDM | EPDM |
| Inside diameter (inch) | 0.65 | |
| Inside diameter (mm) | 16.50 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 0.99 | |
| Outside diameter (mm) | 25.15 | |
| Package form | BULK | Bulk |
| Product height in | 0.650 | |
| Product height mm | 16.500 | |
| Product width in | 0.650 | |
| Product width mm | 16.500 | |
| Reinforcement material | FABRIC | Fabric |
| Series | FC830 SERIES | FC830 Series |
| Size | -12 | -12 |
| Tube material | POLYAMIDE (PA) | Polyamide (PA) |
| Working pressure max (bar) | 35 | |
| Working pressure max (psi) | 500 | |
| Working temperature max (C) | 140 | |
| Working temperature max (F) | 284.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
