Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.230 | |
| A dimension MM | 56.642 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.500 | |
| Backup hex size MM | 12.700 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC8393-0606S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.730 | |
| Drop dimension MM | 43.94 | |
| End connection hex size IN | 0.500 | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE INVERTED FLARE | Male inverted flare |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.320 | |
| Hose cut off factor MM | 33.528 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.240 | |
| Inside diameter MM | 6.096 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
| Tube OD 1 IN | 2.414 | |
| Tube OD 1 MM | 61.315 |
