Ftng (perm), SAE 37 teflon
FC8779-0403S
Catalog item:
FC8779-0403S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: PTFE fittings
FC8779-0403S
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.480 |
| A dimension MM | 37.600 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Catalog Item | FC8779-0403S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.288 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.960 |
| Hose cut off factor MM | 24.384 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.300 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.480 |
| Product length mm | 37.592 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |