Aeroquip Performance by Danfoss
FCE2054
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2054
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 7/8 IN | |
| End Size 2 | 7/8 IN | |
| End type 1 | AN | |
| End type 2 | AN | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Nickel | |
| Hex Size 1 | 1.125 in | |
| Item type | AN Male/AN Male Union | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Width | 14 in | |
| Product Height | 1.125 in | |
| Product Length/Depth | 1.83 in | |
| Product material | Aluminum | |
| Product Type | Flare Union | |
| Product Volume | 2.316 in³ | |
| Product Weight | .065 lb | |
| Product Width | 1.125 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Thread Size 2 | 7/8-14 | |
| Trade Name | None | |
| UPC | 678146019561 |