Aeroquip Performance by Danfoss
FCE2084
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2084
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| Drop dimension | 1.57 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 7/8 IN | |
| End Size 2 | 7/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Nickel | |
| Hex Size 1 | .87 in | |
| Item type | SAE 37° Male/SAE 37° Male 90° Elbow Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.1492 lb | |
| Packaged Width | 14 in | |
| Product Height | 2 in | |
| Product Length/Depth | 2.83 in | |
| Product material | Aluminum | |
| Product Type | Elbow Adapters | |
| Product Volume | 4.924 in³ | |
| Product Weight | .149 lb | |
| Product Width | .87 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Thread Size 2 | 7/8-14 | |
| Trade Name | None | |
| Tube OD 1 | .48 in | |
| Tube OD 2 | .48 in | |
| UPC | 678146020109 |