
Aeroquip Performance by Danfoss
FCE2110
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2110
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 7/8 IN |
| End Size 2 | 3/4 IN |
| End type 1 | UNEF |
| End type 2 | SAE 37 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Nickel |
| Hex Size 1 | 1 in |
| Item type | Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 14 in |
| Product Height | 1 in |
| Product Length/Depth | 1.817 in |
| Product material | Aluminum |
| Product Type | Carburetor Adapters |
| Product Volume | 1.817 in³ |
| Product Weight | .09 lb |
| Product Width | 1 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-20 |
| Thread Size 2 | 3/4-16 |
| Trade Name | None |
| UPC | 678146019424 |