Aeroquip Performance by Danfoss
FCE2121
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2121
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Aeroquip Performance by Danfoss | |
| Drop dimension | .77 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 7/16 IN | |
| End Size 2 | 7/16 IN | |
| End Size 3 | 1/8 IN | |
| End type 1 | SAE | |
| End type 2 | SAE | |
| End Type 3 | NPTF | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Blue Anodized | |
| Hex Size 1 | .438 in | |
| Item type | SAE Male/SAE Male/NPTF Male Tee Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Width | 14 in | |
| Product Height | .993 in | |
| Product Length/Depth | 1.766 in | |
| Product material | Aluminum | |
| Product Type | Male Branch Tee | |
| Product Volume | .768 in³ | |
| Product Weight | .045 lb | |
| Product Width | .438 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Thread Size 2 | 7/16-20 | |
| Thread Size 3 | 1/8-27 | |
| Trade Name | None | |
| Tube OD 1 | .171 in | |
| Tube OD 2 | .171 in | |
| Tube OD 3 | .187 in | |
| UPC | 678146020017 |