
Aeroquip Performance by Danfoss
FCE2954
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2954
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1/16 IN | |
| End Size 2 | 7/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | ORB | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Nickel | |
| Hex Size 1 | 1.125 in | |
| Item type | SAE 37 Male to ORB Male | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.125 in | |
| Product Length/Depth | 1.88 in | |
| Product material | Aluminum | |
| Product Type | Straight Adapters | |
| Product Volume | 2.379 in³ | |
| Product Weight | .065 lb | |
| Product Width | 1.125 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/16-12 | |
| Thread Size 2 | 7/8-14 | |
| Trade Name | None | |
| Tube OD 1 | .609 in | |
| Tube OD 2 | .609 in | |
| UPC | 678146019790 |