
Aeroquip Performance by Danfoss
FCE3556
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE3556
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance by Danfoss |
| Color | Nickel |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Material | Aluminum |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Width | 14 in |
| Product Height | .625 in |
| Product Length/Depth | .22 in |
| Product Type | Spare Part |
| Product Volume | .086 in³ |
| Product Weight | .03 lb |
| Product Width | .625 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 678146019417 |