
Aeroquip Performance by Danfoss
FCL1147
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCL1147
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 30 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | 1.25 in |
| Construction style | Reusable |
| Drop dimension | .48 |
| End gender 1 | Female |
| End Size 1 | 1 5/8 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Hex Size 1 | 1.5 in |
| Hex Size 2 | 1.8125 in |
| Hose cut-off factor | 1.97 in |
| Hose dash size | -20 |
| Inside diameter | .99 in |
| Item type | Fitting Assembly |
| Product Height | 3.175 in |
| Product Length/Depth | 4.976 in |
| Product material | Aluminum |
| Product Type | Reusable Hose Fittings |
| Product Volume | 28.635 in³ |
| Product Width | 1.8125 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| Trade Name | None |
| UPC | 678146218599 |