Aeroquip Performance by Danfoss
FCL1348
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCL1348
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| Compatible hose ID | .5 in | |
| Construction style | Reusable | |
| Drop dimension | .61 | |
| End gender 1 | Male | |
| End Size 1 | 9/16 IN | |
| End type 1 | ORB | |
| End type 2 | Line/Hose/Tube | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Black Anodized | |
| Hex Size 1 | 1 in | |
| Hex Size 2 | 1 in | |
| Hose cut-off factor | 1.9 in | |
| Hose dash size | -8 | |
| Inside diameter | .3 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.765 in | |
| Product Length/Depth | 3.717 in | |
| Product material | Aluminum | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 6.561 in³ | |
| Product Width | 1 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Trade Name | None | |
| UPC | 678146218643 |