
Aeroquip Performance by Danfoss
FCL4284
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCL4284
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 60 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .625 in |
| Construction style | Crimp |
| Drop dimension | .93 |
| End gender 1 | Female |
| End Size 1 | 7/8 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Hex Size 1 | 1.0625 in |
| Hex Size 2 | 1 in |
| Hose cut-off factor | 2.53 in |
| Hose dash size | -10 |
| Inside diameter | .47 in |
| Item type | Fitting Assembly |
| Product Height | 2.12 in |
| Product Length/Depth | 3.747 in |
| Product material | Aluminum |
| Product Type | Crimp Hose Fittings |
| Product Volume | 8.444 in³ |
| Product Width | 1.063 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Trade Name | None |
| UPC | 678146219251 |