Aeroquip Performance by Danfoss
FCM1074
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM1074
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion - max | .02 cm³ | |
| Angle (shape) | Straight | |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Chemical, Oil and Gas, Transportation, Food and Beverage, Trucks, Nuclear | |
| Body size | 1/4 | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | JIC | |
| End type 2 | JIC | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Zinc Trivalent | |
| Fluid loss | .1 cm³ | |
| Hose ID | 0 | |
| Item type | Complete | |
| Latch type | Push/pull | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Width | 14 in | |
| Product Height | 1 in | |
| Product Length/Depth | 4.25 in | |
| Product material | Carbon Steel | |
| Product Type | Hydraulic Brake and Clutch Couplings | |
| Product Volume | 4.25 in³ | |
| Product Weight | 6.66 lb | |
| Product Width | 1 in | |
| Seal material | EPR | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-24 | |
| Thread Size 2 | 3/8-24 | |
| Trade Name | None | |
| UPC | 678146001405 | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |