Aeroquip Performance by Danfoss
FCM1351
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM1351
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| Compatible hose ID | .625 in | |
| Compatible hoses | FBA | |
| Construction style | Reusable | |
| Drop dimension | .675 | |
| End gender 1 | Male | |
| End Size 1 | 7/8 IN | |
| End type 1 | UNF | |
| End type 2 | Line/Hose/Tube | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Red Anodized | |
| Hex Size 1 | 1.0625 in | |
| Hex Size 2 | 1.0625 in | |
| Hose cut-off factor | 2.09 in | |
| Hose dash size | -10 | |
| Inside diameter | .47 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.0625 in | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 14 in | |
| Product Height | 2.05 in | |
| Product Length/Depth | 3.82 in | |
| Product material | Aluminum | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 8.32 in³ | |
| Product Weight | 1 lb | |
| Product Width | 1.0625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Trade Name | None | |
| UPC | 678146012289 |