![Hose Fittings FBM1444 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215649%2FID433158114676-0101_preview.jpg&w=1920&q=75)
Aeroquip Performance by Danfoss
FCM1445
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM1445
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| Compatible hose ID | .25 in | |
| Construction style | Reusable | |
| Dust cap part number if included | FF91126-6 | |
| End gender 1 | Male | |
| End Size 1 | 9/16 IN | |
| End type 1 | AN | |
| End type 2 | Line/Hose/Tube | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Hex Size 1 | .625 in | |
| Hose dash size | -4 | |
| Item type | Fitting Assembly | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.0596 lb | |
| Packaged Width | 14 in | |
| Product Height | .625 in | |
| Product Length/Depth | 1.78 in | |
| Product material | Brass | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | .695 in³ | |
| Product Weight | .0596 lb | |
| Product Width | .625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Trade Name | None | |
| UPC | 678146002280 |