Aeroquip Performance by Danfoss
FCM2097
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2097
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance by Danfoss |
| Color | Zinc clear trivalent chromate |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Material | Carbon steel |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Width | 14 in |
| Product Height | .75 in |
| Product Length/Depth | .28 in |
| Product Type | Spare Part |
| Product Volume | .158 in³ |
| Product Weight | 4 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 678146003188 |