Aeroquip Performance by Danfoss
FCM2176
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2176
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Aeroquip Performance by Danfoss | |
| Drop dimension | 1.156 | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Gender 3 | Female | |
| End Size 1 | 7/8 IN | |
| End Size 2 | 7/8 IN | |
| End Size 3 | 7/8 IN | |
| End type 1 | AN | |
| End type 2 | AN | |
| End Type 3 | AN | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Blue Anodized | |
| Item type | AN Female/AN Female/AN Female Tee Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.1737 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.156 in | |
| Product Length/Depth | 2.312 in | |
| Product material | Aluminum | |
| Product Type | Female Flare Tee | |
| Product Volume | 3.175 in³ | |
| Product Weight | .174 lb | |
| Product Width | 1.188 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Thread Size 2 | 7/8-14 | |
| Thread Size 3 | 7/8-14 | |
| Trade Name | None | |
| UPC | 678146003829 |