![Aeroquip by Danfoss 2022 Series Straight Adapters NPTF Internal Pipe/SAE 37? Flare 2022-2-4B [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318758%2FID463022680355-0101_preview.jpg&w=1920&q=75)
Aeroquip Performance by Danfoss
FCM2315
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2315
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 7/8 IN |
| End Size 2 | 3/4 IN |
| End type 1 | SAE 37 |
| End type 2 | NPTF |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Hex Size 1 | 1.25 in |
| Item type | SAE 37 Male Flare to NPTF Female Straight Adapters |
| Packaged Height | 1.5 in |
| Packaged Length | 4.5 in |
| Packaged Volume | 20.25 in³ |
| Packaged Weight | 1.304 lb |
| Packaged Width | 3 in |
| Product Height | 1.25 in |
| Product Length/Depth | 1.81 in |
| Product material | Brass |
| Product Type | Straight Adapters |
| Product Volume | 2.828 in³ |
| Product Weight | .304 lb |
| Product Width | 1.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Thread Size 2 | 3/4-14 |
| Trade Name | None |
| Tube OD 1 | .5 in |
| Tube OD 2 | .5 in |
| UPC | 678146004109 |