
Aeroquip Performance by Danfoss
FCM2444
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1/4 IN |
| End Size 2 | 3/4 IN |
| End type 1 | NPTF |
| End type 2 | SAE 37 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Blue anodized |
| Item type | NPTF Male/SAE 37° Male 45°° Elbow Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.196 lb |
| Packaged Width | 14 in |
| Product Height | .75 in |
| Product Length/Depth | 1.91 in |
| Product material | Aluminum |
| Product Type | Elbow Adapters |
| Product Volume | 1.074 in³ |
| Product Weight | .196 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4-18 |
| Thread Size 2 | 3/4-16 |
| Trade Name | None |
| Tube OD 1 | .28 in |
| Tube OD 2 | .38 in |
| UPC | 678146021892 |