FCM2537
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2537
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 7/8 IN | |
| End Size 2 | 1 IN | |
| End type 1 | SAE 37 | |
| End type 2 | NPTF | |
| Hex Size 1 | 2 in | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.078 lb | |
| Packaged Width | 14 in | |
| Product Height | 2 in | |
| Product Length/Depth | 2.62 in | |
| Product material | Carbon steel | |
| Product Volume | 10.48 in³ | |
| Product Weight | .078 lb | |
| Product Width | 2 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8- 12 | |
| Thread Size 2 | 1-11.5 | |
| UPC | 678146004932 |