Aeroquip Performance by Danfoss
FCM2634
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2634
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| End Size 1 | 1 IN | |
| End Size 2 | 1 5/16 IN | |
| End type 1 | AN | |
| End type 2 | NPTF | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Item type | AN /NPTF 90° Elbow Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.071 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.97 in | |
| Product Length/Depth | 1.81 in | |
| Product material | Carbon steel | |
| Product Type | Elbow Adapters | |
| Product Weight | .071 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1-11 1/2 | |
| Thread Size 2 | 1 5/16-12 | |
| Trade Name | None | |
| UPC | 678146005496 |