Aeroquip Performance by Danfoss
FCM2779
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2779
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 5/8 IN | |
| End Size 2 | 1 5/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.875 in | |
| Hex Size 2 | 1.875 in | |
| Item type | SAE 37 Male/SAE 37 Male Union | |
| Packaged Height | 1.5 in | |
| Packaged Length | 4.5 in | |
| Packaged Volume | 20.25 in³ | |
| Packaged Weight | 1.101 lb | |
| Packaged Width | 3 in | |
| Product Height | 1.875 in | |
| Product Length/Depth | 3.16 in | |
| Product material | Carbon Steel | |
| Product Type | Bulkhead Union | |
| Product Volume | 11.109 in³ | |
| Product Weight | .101 lb | |
| Product Width | 1.875 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| Thread Size 2 | 1 5/8-12 | |
| Trade Name | None | |
| UPC | 678146006189 |