Aeroquip Performance by Danfoss
FCM2960
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2960
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 5/16 IN |
| End Size 2 | 1 1/16 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Blue Anodized |
| Hex Size 1 | 1.375 in |
| Item type | SAE 37 Male to SAE Male |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.03955 lb |
| Packaged Width | 14 in |
| Product Height | 1.375 in |
| Product Length/Depth | 2.04 in |
| Product material | Aluminum |
| Product Type | Straight Adapters |
| Product Volume | 3.857 in³ |
| Product Weight | .04 lb |
| Product Width | 1.375 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| Thread Size 2 | 1 1/16-12 |
| Trade Name | None |
| Tube OD 1 | .845 in |
| Tube OD 2 | .72 in |
| UPC | 678146007278 |