Aeroquip Performance by Danfoss
FCM3129
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM3129
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Chemical, Oil and Gas, Transportation, Food and Beverage, Trucks, Nuclear | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Zinc Trivalent | |
| Flow rate | .24 gal/min | |
| Hex Size 1 | 1.0625 in | |
| Item type | Male Half | |
| Latch type | Push/pull | |
| Media | Hydraulic | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.23 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 1.52 in | |
| Product material | Carbon Steel | |
| Product Type | Quick-Drain Oil Pan Coupling | |
| Product Volume | 2.375 in³ | |
| Product Weight | .23 lb | |
| Product Width | 1.25 in | |
| Seal part number if included | 22046-8|FF9446-19 | |
| Sub-brand | None | |
| Thread sealant | No | |
| Torque | 20-24 lb/ft | |
| Trade Name | None | |
| UPC | 678146010186 |