Aeroquip Performance by Danfoss
FCM3588
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM3588
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance by Danfoss |
| Color | Zinc clear trivalent chromate |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Material | Carbon steel |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.12 lb |
| Packaged Width | 14 in |
| Product Height | 1.875 in |
| Product Length/Depth | .41 in |
| Product Type | Spare Part |
| Product Volume | 1.441 in³ |
| Product Weight | .12 lb |
| Product Width | 1.875 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 678146008022 |