Aeroquip Performance by Danfoss
FCM3664
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance by Danfoss |
| Compatibility | FCM3662 |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability |
| Item type | Pouch |
| Package form | Individual |
| Packaged Height | 4 in |
| Packaged Length | 18.5 in |
| Packaged Volume | 1369 in³ |
| Packaged Weight | 1.05 lb |
| Packaged Width | 18.5 in |
| Product Height | 7.75 in |
| Product Length/Depth | 1.5 in |
| Product material | Leather |
| Product Type | Tool Pouch |
| Product Volume | 26.156 in³ |
| Product Weight | .05 lb |
| Product Width | 2.25 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 678146008169 |