
Aeroquip Performance by Danfoss
FCM3827
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM3827
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 1 5/16 IN | |
| End type 1 | SAE | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Blue Anodized | |
| Hex Size 1 | 1.625 in | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.135 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.625 in | |
| Product Length/Depth | 1 in | |
| Product material | Aluminum | |
| Product Type | O-Ring Boss Plug | |
| Product Volume | 2.641 in³ | |
| Product Weight | .135 lb | |
| Product Width | 1.625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Trade Name | None | |
| UPC | 678146018816 |