
Aeroquip Performance by Danfoss
FCM3830
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM3830
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Female |
| End Size 1 | 1 5/8 IN |
| End type 1 | SAE 37 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Blue Anodized |
| Hex Size 1 | 2 in |
| Item type | SAE 37 Female Flare Nut |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 14 in |
| Product Height | 2 in |
| Product Length/Depth | 1.224 in |
| Product material | Aluminum |
| Product Type | Tube Nut |
| Product Volume | 4.896 in³ |
| Product Weight | .37 lb |
| Product Width | 2 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| Trade Name | None |
| Tube OD 1 | 1.25 in |
| UPC | 678146018885 |