
Aeroquip Performance by Danfoss
FCM5249
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM5249
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 3/4 IN |
| End Size 2 | 9/16 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Hex Size 1 | .813 in |
| Item type | SAE 37 Male to SAE Male |
| Packaged Height | 4 in |
| Packaged Length | 6 in |
| Packaged Volume | 96 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | .813 in |
| Product Length/Depth | 2 in |
| Product material | Aluminum |
| Product Type | Straight Adapters |
| Product Volume | 1.322 in³ |
| Product Weight | .07 lb |
| Product Width | .813 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Thread Size 2 | 9/16-24 |
| Trade Name | None |
| Tube OD 1 | .282 in |
| Tube OD 2 | .282 in |
| UPC | 678146021601 |