Aeroquip Performance by Danfoss
FCM5281
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM5281
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Aeroquip Performance by Danfoss | |
| Drop dimension | 1.05 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Female | |
| End Size 1 | 7/16 IN | |
| End Size 2 | 7/16 IN | |
| End type 1 | AN | |
| End type 2 | AN | |
| End Type 3 | AN | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Black Anodized | |
| Item type | AN Male/AN Male/AN Female Tee Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.05 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.05 in | |
| Product Length/Depth | 1.764 in | |
| Product material | Aluminum | |
| Product Type | Tee with Female on the Bottom | |
| Product Volume | 1.043 in³ | |
| Product Weight | .05 lb | |
| Product Width | .563 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Thread Size 2 | 7/16-20 | |
| Trade Name | None | |
| UPC | 678146019110 |