Aeroquip Performance by Danfoss
FCR2403
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCR2403
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Brand | Aeroquip Performance by Danfoss | |
| Button quantity | 0 | |
| Compatible tube OD | 2.25 in | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Inside diameter | 1.5 in | |
| Item type | Sleeve | |
| Outside diameter | 2.25 in | |
| Packaged Height | 1.5 in | |
| Packaged Length | 4.5 in | |
| Packaged Volume | 20.25 in³ | |
| Packaged Weight | 2.05 lb | |
| Packaged Width | 3 in | |
| Product color/finish | Stainless Steel | |
| Product Diameter | 2.25 in | |
| Product Height | 2.25 in | |
| Product Length/Depth | 36 in | |
| Product material | Stainless Steel | |
| Product Type | Hose and Tubing Protectors | |
| Product Volume | 182.25 in³ | |
| Product Weight | 1.05 lb | |
| Product Width | 2.25 in | |
| Size range | 1 1/2 IN to 2 1/4 IN | |
| Sub-brand | None | |
| Trade Name | None | |
| UPC | 678146010612 |