Aeroquip Performance by Danfoss
FCS0720
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCS0720
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Aeroquip Performance by Danfoss |
| Button quantity | 0 |
| Certification(s) | SAE AS1072-12SIL-FG |
| Compatible tube OD | .44 in |
| Diameter - max | .78 in |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Inside diameter | .44 in |
| Item type | Firesleeve |
| Outside diameter | .78 in |
| Packaged Height | 1.5 in |
| Packaged Length | 4.5 in |
| Packaged Volume | 20.25 in³ |
| Packaged Weight | 3 lb |
| Packaged Width | 3 in |
| Product color/finish | Red |
| Product Diameter | .78 in |
| Product Height | .78 in |
| Product Length/Depth | 180 in |
| Product material | Flame shield rubber |
| Product Type | Hose and Tubing Protectors |
| Product Volume | 109.512 in³ |
| Product Weight | 2.6 lb |
| Product Width | .78 in |
| Sub-brand | None |
| Thickness | .34 in |
| Trade Name | None |
| UPC | 678146014023 |
| Working temperature - max | 500 °F |
| Working temperature - min | -65 °F |