
Aeroquip Performance by Danfoss
FCV0415
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Gasoline, fuel and lubricating oils, air and water. |
| Bend radius - min | 3 in |
| Brand | Aeroquip Performance by Danfoss |
| Burst pressure | 1200 Psi |
| Color | Blue |
| Conditional temperature range | Air not to exceed 121 C [250 F] and water not to exceed 82 C [180 F] |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Elastomer |
| Dash size | -4 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Inside diameter | .25 in |
| Lay line style | Ink Jet |
| Length configuration | 3, 6, 10, 15, 20, 25 |
| Outside diameter | .49 in |
| Package form | Cut length |
| Packaged Height | 4 in |
| Packaged Length | 14.5 in |
| Packaged Volume | 812 in³ |
| Packaged Weight | 2.2 lb |
| Packaged Width | 14 in |
| Product Height | .49 in |
| Product Length/Depth | 15 ft |
| Product Type | Performance Racing Hoses |
| Product Volume | 43.218 in³ |
| Product Weight | 1.2 lb |
| Product Width | .49 in |
| Qualified hose fittings | Reusable |
| Reinforcement material | Textile |
| Sub-brand | None |
| Trade Name | Socketless |
| Tube material | AQP Inner tube |
| Tube wall thickness | .055 in |
| UPC | 678146045508 |
| Vacuum rating | 28 iHg |
| Working pressure | 250 Psi |
| Working temperature - max | 301 °F |
| Working temperature - min | -40 °F |