Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Hydraulic jacking systemHydraulic toolsHydraulics |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | FD35-1008-06-06 |
| End size 1 | -6 |
| End Type 1 | Female ORB port ISO 11926-1 |
| Finish plating | Zinc trivalent |
| Fluid compatibility | Hydraulic fluid |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.9 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thread size 1 | 9/16-18 UNF |
| Working pressure max psi | 10000 |
| Working pressure max BAR | 690 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -34 |
| Working temperature min F | -30 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789299949 |
