Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Body size | 1" |
Brand | Danfoss |
End type 1 | Male barb |
Item type | Component |
Product material | 303 Stainless steel |
Safety locking mechanism | Dual interlock |
Seal material | Ethylene propylene (EPDM) |
Sub brand | Hansen |
Valve type | 2 way |
Working pressure max psi | 150 |
Working temperature max F | 0 |
Working temperature min F | 0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146203298 |
Proposition 65 | Cancer and Reproductive Harm |