Danfoss Hansen
FD96-1004-16-20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FD96-1004-16-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Hydraulic fluid transfer,High impulse hydraulics,Oil field,Mining | |
| Body size | 1 1/4 | |
| Brand | Danfoss | |
| Burst pressure | 17400 Psi | |
| Connection style | Thread-to-Connect | |
| Coupling type | Coupling | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 2 | 1 5/16 IN | |
| End type 1 | Thread to Connect | |
| End type 2 | UN | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Zinc Trivalent | |
| Flow rate | 50.09 gal/min | |
| Fluid compatibility | Hydraulic Oil | |
| Fluid loss | .06 cm³ | |
| Hex Size 1 | 2.17 in | |
| Internal connection type | Thread to Connect | |
| Item type | Female Half | |
| Latch type | Threaded together | |
| Media | Hydraulic | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | .1 lb | |
| Packaged Width | 4 in | |
| Port size | 1 5/16 | |
| Product Height | 2.75 in | |
| Product Length/Depth | 4.17 in | |
| Product material | Carbon Steel | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 31.536 in³ | |
| Product Width | 2.75 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | 1 5/16-12 | |
| Trade Name | FD96 Series | |
| UPC | 678146203991 | |
| Valve type | 2 way | |
| Working pressure | 5080 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |