
Danfoss
FF13503
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF13503
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Danfoss |
| Button quantity | 0 |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Item type | Bundling Straps |
| Packaged Height | 21.5 in |
| Packaged Length | 4.13 in |
| Packaged Volume | 1909.093 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 21.5 in |
| Product color/finish | Yellow |
| Product Height | 17.75 in |
| Product Length/Depth | 13 in |
| Product material | Cardboard |
| Product Type | Hose and Tubing Protectors |
| Product Volume | 1384.5 in³ |
| Product Width | 6 in |
| Sub-brand | None |
| Thickness | .125 in |
| Trade Name | None |
| UNSPSC | 40183100 |
| UPC | 678146022806 |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |