Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.813 | |
| Backup hex size MM | 20.638 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF14220 | |
| Compatible hose ID IN | 0.375 | |
| Compatible hose ID MM | 9.525 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.150 | |
| Drop dimension MM | 54.61 | |
| End connection hex size IN | 0.930 | |
| End connection hex size MM | 23.622 | |
| End size 1 | -6 | -6 |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.588 |
