Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF14235 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End size 1 | -12 | -12 |
| Hose cut off factor IN | 2.850 | |
| Hose cut off factor MM | 72.390 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.310 | |
| Inside diameter MM | 7.874 | |
| Product material | CARBON STEEL | Carbon steel |
