Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AGRICULTUREAIR CONDITIONINGCONSTRUCTIONREFRIGERATIONTRUCK | AgricultureAir conditioningConstructionRefrigerationTruck |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF17509 | |
| Compliances | SAE J2064 TYPE E, CLASS 2 | SAE J2064 Type E, Class 2 |
| Fitting angle shape 1 | S | Straight |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | GH001 SERIES | GH001 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | FJ5986-1616S | |
| Overall length IN | 21.8 | |
| Overall length MM | 552 |