
Danfoss
FF3046-0404-523
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF3046-0404-523
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Drop dimension | 1.29 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 7/16 IN | |
| End Size 2 | 7/16 IN | |
| End type 1 | SAE ORB | |
| End type 2 | STC | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.06 in | |
| Hex Size 2 | .56 in | |
| Inside diameter (bore hole size) | .3 in | |
| Item type | SAE ORB Male/STC Female 90° Elbow Adapter | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Height | 1.821 in | |
| Product Length/Depth | 1.511 in | |
| Product material | Carbon Steel | |
| Product Type | Elbow Adapters | |
| Product Volume | 2.925 in³ | |
| Product Weight | .16 lb | |
| Product Width | 1.063 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Thread Size 2 | 7/16-20 | |
| Trade Name | FF3046 Series | |
| Tube OD 1 | .23 in | |
| Tube OD 2 | .17 in | |
| UPC | 678146065001 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |